Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 6SA16FR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.600 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.339 |
| Product height mm | 59.411 |
| Product length in | 3.511 |
| Product length mm | 89.179 |
| Product material | Carbon steel |
| Product width in | 2.339 |
| Product width mm | 59.411 |
| Series | 4S/6S |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023519 |
