Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA16FRA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 28.00 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 73.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | 4S/6S |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023526 |
