Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA16FRB16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.00 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 73.000 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.550 |
| Product height mm | 115.570 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product material | Carbon steel |
| Product width in | 2.340 |
| Product width mm | 59.436 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023533 |
