Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.370 |
A dimension MM | 136.400 |
Angle shape | 45 Degree |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.260 |
Drop dimension MM | 32.0 |
End size 1 | -20 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.000 |
Hex size 1 MM | 50.8 |
Hose cut off factor IN | 3.170 |
Hose cut off factor MM | 80.400 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.200 |
Product height mm | 106.680 |
Product length in | 7.010 |
Product length mm | 178.054 |
Product material | Carbon steel |
Product width in | 2.610 |
Product width mm | 66.294 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max bar | 241 |
Working pressure max psi | 3500 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028774 |