Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.250 |
| A dimension MM | 133.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.400 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 5.010 |
| Product height mm | 127.254 |
| Product length in | 6.250 |
| Product length mm | 158.750 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028941 |
