Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.070 |
| A dimension MM | 154.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA20FRA20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.100 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 4.040 |
| Product height mm | 102.616 |
| Product length in | 7.590 |
| Product length mm | 192.786 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028903 |
