Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.220 |
| A dimension MM | 208.900 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 104.0 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.0 |
| Hose cut off factor IN | 5.150 |
| Hose cut off factor MM | 130.800 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 6.240 |
| Product height mm | 158.496 |
| Product length in | 9.350 |
| Product length mm | 237.490 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 mm |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working pressure max bar | 138 |
| Working pressure max psi | 2000 |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023313 |
