Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.750 |
A dimension MM | 146.000 |
Angle shape | Straight |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.000 |
Hex size 1 MM | 50.800 |
Hose cut off factor IN | 2.680 |
Hose cut off factor MM | 68.000 |
Inside diameter IN | 1.6600 |
Inside diameter MM | 42.1000 |
Product height in | 3.390 |
Product height mm | 86.106 |
Product length in | 5.750 |
Product length mm | 146.050 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | 2 1/2-12 UN |
Working pressure max bar | 86 |
Working pressure max psi | 1250 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628023368 |