6SP20W-120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20MP20
6SP20W-120
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Clear silver hexavalent chromium-free | |
| Hex Size 1 | 1.875 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 2.95 in | |
| Product Length/Depth | 5.7 in | |
| Product material | Carbon steel | |
| Product Volume | 16.815 in³ | |
| Product Weight | 1.7 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| UNSPSC | 27121700 | |
| UPC | 639789295712 |