6SP20W-BD24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24CTD20
6SP20W-BD24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 22.5 Degree | |
| End Size 2 | 2.50 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.95 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product Height | .76 in | |
| Product Length/Depth | 8.67 in | |
| Product material | Carbon steel | |
| Product Volume | 16.473 in³ | |
| Product Weight | 3.2 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| Thread Size 1 | -20 | |
| UNSPSC | 27121700 | |
| UPC | 639789295804 |