6SP20W-D24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24FH20
6SP20W-D24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Size 2 | 2.50 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 7.31 in | |
| Product material | Carbon steel | |
| Product Volume | 45.688 in³ | |
| Product Weight | 2.6 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| UNSPSC | 27121700 | |
| UPC | 639789295880 |