6SP24W-624
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24FJ24
6SP24W-624
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H470: -20 thru -32 , H471: -32, H485: -20 & -24, H487: -20 & -24 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1.5 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose dash size | -24 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | 6.75 in | |
| Product material | Carbon steel | |
| Product Volume | 34.172 in³ | |
| Product Weight | 3.86 lb | |
| Product Width | 2.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 1 7/8-12 | |
| UNSPSC | 27121700 | |
| UPC | 639789296047 | |
| Working pressure | 2100 Psi |