6SP24W-BD62
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTF24
6SP24W-BD62
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Drop dimension | 1.37 | |
| End gender 2 | Female | |
| End Size 2 | 3.13 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 7.19 in | |
| Inside diameter | 1.22 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 9 in | |
| Product Height | 3.13 in | |
| Product Length/Depth | 10.26 in | |
| Product material | Carbon steel | |
| Product Volume | 100.516 in³ | |
| Product Weight | 6.74 lb | |
| Product Width | 3.13 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| UPC | 639789296092 |