6SP24W-D24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24FH24
6SP24W-D24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H470: -20 thru -32 , H471: -32, H485: -20 & -24, H487: -20 & -24 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End Size 1 | 1.5 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 4.39 in | |
| Hose dash size | -24 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 7.46 in | |
| Product material | Carbon steel | |
| Product Volume | 46.625 in³ | |
| Product Weight | 3.92 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| UNSPSC | 27121700 | |
| UPC | 639789296122 | |
| Working pressure | 6000 Psi |