6SP24W-G84
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24FLB24
6SP24W-G84
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | H470: -20 thru -32 , H471: -32, H485: -20 & -24, H487: -20 & -24 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1.5 IN | |
| End Size 2 | 1.5 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Clear Silver Hexavalent Chromium free Plating | |
| Hose dash size | -24 | |
| Inside diameter | 2.38 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product Height | 4.09 in | |
| Product Length/Depth | 8.07 in | |
| Product material | Carbon Steel | |
| Product Volume | 78.225 in³ | |
| Product Weight | 4.717 lb | |
| Product Width | 2.37 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| UPC | 639789303011 | |
| Working pressure | 3000 Psi |