6SP24W-J84
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24FR24
6SP24W-J84
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End gender 1 | Female | |
| End type 1 | FOR-SEAL | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | 5 in | |
| Product material | Carbon steel | |
| Product Volume | 25.313 in³ | |
| Product Weight | 3.21 lb | |
| Product Width | 2.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 42412 | |
| UNSPSC | 27121700 | |
| UPC | 639789327680 |