6SP24W-K92
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTB24
6SP24W-K92
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Drop dimension | 5.5 | |
| End gender 2 | Female | |
| End Size 2 | 3.13 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 6.52 in | |
| Inside diameter | 1.22 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 9 in | |
| Product Height | 3.13 in | |
| Product Length/Depth | 9.59 in | |
| Product material | Carbon steel | |
| Product Volume | 93.952 in³ | |
| Product Weight | 8.25 lb | |
| Product Width | 3.13 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| UNSPSC | 27121700 | |
| UPC | 639789296221 |