6SP32W-G62
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32FLA32
6SP32W-G62
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H470: -20 thru -32 , H471: -32, H485: -20 & -24, H487: -20 & -24 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Clear Silver Hexavalent Chromium free Plating | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.26 in | |
| Product Length/Depth | 9.81 in | |
| Product material | Carbon Steel | |
| Product Volume | 78.927 in³ | |
| Product Weight | 7.331 lb | |
| Product Width | 3.56 in | |
| Thread sealant | No | |
| Thread Size 1 | -32 | |
| UPC | 639789303004 | |
| Working pressure | 3000 Psi |