Danfoss
700-040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
700-040
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Configuration | Single | |
| Design type | None | |
| Displacement | 1.15 in³/rev | |
| Feature | Reduces overheatingRadial ball piston designAluminum cooling fins | |
| Maximum Input Power | 15 kW | |
| Maximum Input Torque | 31 Nm | |
| Model Code | M-7 TRANSMISSION | |
| Mounting Flange Location | Standard J744 | |
| Paint | None | |
| Peak Pressure Rating | 155 bar | |
| Product Height | 11.012 in | |
| Product Length/Depth | 8.734 in | |
| Product Type | Light Duty Transmissions | |
| Product Volume | 602.079 in³ | |
| Product Weight | 16.5 lb | |
| Product Width | 6.26 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Bi-Directional | |
| Sub-brand | None | |
| Trade Name | Model 7 | |
| Type | Variable Displacement | |
| Working pressure - max | 86 bar |