Danfoss
700-058
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
700-058
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Configuration | Single | |
| Displacement | 1.15 in³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Reduces overheatingRadial ball piston designAluminum cooling fins | |
| Main Port Orientation | Radial | |
| Maximum Input Power | 15 kW | |
| Maximum Input Torque | 31 Nm | |
| Model Code | M-7 TRANSMISSION | |
| Mounting Flange Location | Standard J744 | |
| Paint | None | |
| Peak Pressure Rating | 155 bar | |
| Product Height | 11.4 in | |
| Product Length/Depth | 8.73 in | |
| Product Type | Light Duty Transmissions | |
| Product Volume | 623.008 in³ | |
| Product Weight | 16.5 lb | |
| Product Width | 6.26 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | Model 7 | |
| Type | Variable Displacement | |
| Working pressure - max | 86 bar |