PUMP-VAR-DISPL CW 90PV055
700072
Model code: 90R055-FC-6-CD-60-P-7-S1-D-B1-GLA-45-45-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Recommended replacement: 9422481
700072
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | 7 |
| G: ENDCAP PORTS | 60 | |
| H: CHARGING SYSTEM | D | D |
| J: AUXILARY MOUNTING PAD | CD | CD |
| K: CHARGE PRESSURE SETTING | 32 | 32 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | FC | FC |
| N: FILTRATION | P | |
| P: HIGH PRESSURE REGULATION | 6 | |
| SERIES 90 PUMP TYPE | 90R055 | 26:26bar |
| T: CONTROL ORIFICES | B1 | B1 |
| W: SPECIAL HARDWARE FEATURES | GLA | |
| Y: HIGH PRESSURE SETTING A | 45 | 45 |
| Z: HIGH PRESSURE SETTING B | 45 | 45 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |