Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.417 | |
| A dimension MM | 36.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 70011-10-03Z | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.763 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.500 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.118 | |
| Inside diameter MM | 3.000 | |
| Product height in | 0.390 | |
| Product height mm | 9.906 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Thread size 1 | M10X1 | M10x1 |
