S45 Pump Frame K

PUMP-VAR-DISPL CW S45-K038

7004311

Model code: KR-R-038C-PC-22-NN-NN-N-3-C3NG-A6N-KNB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typePCPressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life038C38 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterKNBNo displacement limiter
E: LOAD SENSING SETTINGNNNot applicable
FrameKRK frame axial piston open circuit pump
H: GAIN ORIFICE3Standard orifice
Pilot orificeNNone
Pressure compensator setting22220 bar [3190 psi]
RotationRClockwise rotation
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapC3NG15 tooth 16/32 pitch shaft, no auxiliary, radial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ring boss port(1.3125 inch threads), control right side
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm