S45 Pump Frame K

PUMP-VAR-DISPL CCW S45-K045

7004539S

Model code: KR-L-045D-LS-21-31-NN-N-3-C3NF-A6N-PLB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life045D45 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterPLBNone
FrameKRK frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting3131 bar [450 psi]
Pilot orificeNNone
Pressure compensator setting21210 bar [3045 psi]
RotationLCounter-clockwise rotation
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapC3NF15 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ring boss port(1.3125 inch threads), control left side, with displacement limiter
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm