S45 Pump Frame K

PUMP-VAR-DISPL CCW S45-K038

7004616S

Model code: KR-L-038C-LB-28-12-NN-N-3-C2AG-N2N-PLB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typeLBPressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life038C38 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterPLBNone
FrameKRK frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting1212 bar [174 psi]
Pilot orificeNNone
Pressure compensator setting28280 bar [4060 psi]
RotationLCounter-clockwise rotation
Shaft seal, front flange, and housing portsN2NNo shaft seal, SAE-B 2-bolt flange , no ports
Shaft, auxiliary flange, and endcapC2AG13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ringboss port (1.3125 inch threads), control right side, with displacement limiter
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm