PUMP-VAR-DISPL CW S45-L030
7005210
Model code: LR-R-030D-ED-21-10-NN-N-3-C3EG-A6N-PLB-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7005210
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | ED | Pressure compensated, electric on/off, 12VDC, normally closed [PC pressure range: 100-210 bar, LS range:10-30bar] |
| DISPLACEMENT AND LOAD LIFE | 030D | 30 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | LR | L frame axial piston open circuit pump |
| GAIN ORIFICE | 3 | Standard orifice |
| LOAD SENSING SETTING | 10 | 10 bar [145 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C3EG | 15 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, SAE O-ring boss porting, displacement limiter, control right side |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| TORQUE LIMITER SETTING | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |