PUMP-VAR-DISPL CW S45-L030-product-details

PUMP-VAR-DISPL CW S45-L030

7005230S

Model code: LR-R-030D-LS-20-14-NN-N-3-C2RG-A6N-AAA-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life030D30 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterAAAAdjustable displacement limiter set to max flow
FrameLRL frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting1414 bar [203 psi]
Pilot orificeNNone
Pressure compensator setting20200 bar [2900 psi]
RotationRClockwise rotation
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapC2RG13 tooth 16/32 pitch shaft, running cover, radial, inlet: SAE o-ring boss port (1.875 inch threads), outlet: SAE o-ring boss port(1.3125 inch threads), with displacement limiter
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm