PUMP-VAR-DISPL CW S45-L025-product-details

PUMP-VAR-DISPL CW S45-L025

7005238

Model code: LR-R-025C-LS-20-20-NN-N-3-C2BG-A6N-PLB-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typeLSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life025C25 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterPLBNone
FrameLRL frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing setting2020 bar [290 psi]
Pilot orificeNNone
Pressure compensator setting20200 bar [2900 psi]
RotationRClockwise rotation
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapC2BG13 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, M12, radial, inlet: O-ring boss port (1.875 inch thread), outlet: O-ring bossport (1.3125 inch thread)
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm