PUMP-VAR-DISPL CCW S45-L030-product-details

PUMP-VAR-DISPL CCW S45-L030

7005549

Model code: LR-L-030D-RP-21-NN-NN-N-3-K1NF-A6N-PLA-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Control typeRPRemote pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Displacement and load life030D30 cc/rev - 260 bar maximum continuous rated pressure
Displacement limiterPLAFixed at 92% plugged
FrameLRL frame axial piston open circuit pump
Gain orifice3Standard orifice
Load sensing settingNNNot applicable
Pilot orificeNNone
Pressure compensator setting21210 bar [3045 psi]
RotationLCounter-clockwise rotation
Shaft seal, front flange, and housing portsA6NSingle Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports
Shaft, auxiliary flange, and endcapK1NF0.875 inch straight key shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ring boss port(1.3125 inch threads), control left side, with displacement limiter
Special featuresNNNBlack paint, Danfoss tag
Special hardwareNNNSpecial hardware - none
Torque limiter settingNNNot applicable

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm