PUMP-VAR-DISPL CCW 90PV055
700736
Model code: 90L055-KA-5-NN-60-S-4-S1-C-03-GBA-35-35-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
700736
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | |
| G: ENDCAP PORTS | 60 | |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | NN | NN |
| K: CHARGE PRESSURE SETTING | 30 | 30 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | KA | KA |
| N: FILTRATION | S | |
| P: HIGH PRESSURE REGULATION | 5 | |
| SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
| T: CONTROL ORIFICES | 03 | |
| W: SPECIAL HARDWARE FEATURES | GBA | |
| Y: HIGH PRESSURE SETTING A | 35 | 35 |
| Z: HIGH PRESSURE SETTING B | 35 | 35 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |