
MOTOR-VAR-DISPL 51MV080
700860
Model code: 51V080-A-C7-N-EQ-A1-J-Y-E2-NNN-016-AA-F3-20-32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
700860
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | J | J:15-50mA |
| K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
| L: INPUT SHAFT | C7 | C7:23T16/32pitch |
| M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
| N: SERVO PRESSURE | A1 | A1:int,PCOR,A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | Y | Y:70mA |
| SERIES 51 MOTOR TYPE | 51V080 | 51V080 |
| T: CONTROL ORIFICES | E2 | E2 |
| V: THRESHOLD SETTING | 20 | 20:20bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 016 | 016:16ccm |
| Z: PCOR SETTING | 32 | 32:320bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |