PUMP-VAR-DISPL CW 90PV100
700866
Model code: 90R100-CB-5-AB-80-L-3-C7-F-00-GBA-10-40-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
700866
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | AB | AB |
| S90P CHARGING FOR SERVICE | F | F |
| S90P CHRPRESS FOR SERVICE | 24 | 24 |
| S90P CNTRORF FOR SERVICE | 00 | 00 |
| S90P CONTROL FOR SERVICE | CB | CB |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 80 | 80 |
| S90P FILTRATION FOR SERVICE | L | L |
| S90P HPPORTA FOR SERVICE | 10 | |
| S90P HPPORTB FOR SERVICE | 40 | 40 |
| S90P PRESSREG FOR SERVICE | 5 | 5 |
| S90P PRODUCT FOR SERVICE | 90R100 | 90R100 |
| S90P SHAFT FOR SERVICE | C7 | C7 |
| S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |