
MOTOR-VAR-DISPL 51MD110
700909
Model code: 51D110-A-D3-N-J2-K1-D-E-H4-NNN-027-AA-E6-20-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | D | D: "not to use" |
K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | J2 | J2:hyd prop,24V DIN,energ max |
N: SERVO PRESSURE | K1 | K1:ext ctrl pres,PCOR A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | E | |
SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
T: CONTROL ORIFICES | H4 | H4 |
V: THRESHOLD SETTING | 20 | 20:20bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 027 | 027:27ccm |
Z: PCOR SETTING | 16 | 16:160bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |