
Winner by Danfoss
700M-12ZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
700M-12ZF
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Class 12.9 |
| Brand | Winner by Danfoss |
| Drill hole diameter | .236 in |
| Feature | Available in a variety of sizes. |
| Head style | Hex |
| Product Height | .669 in |
| Product Length/Depth | 1.182 in |
| Product Type | Spare Part |
| Product Volume | .529 in³ |
| Product Weight | .0595 lb |
| Product Width | .669 in |
| Sub-brand | None |
| Thread size | M12 x 1.5 |
| Trade Name | 700M Series |