Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 700M-12ZN | |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.773 | |
| Product height mm | 19.634 | |
| Product length in | 1.181 | |
| Product length mm | 29.997 | |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Thread size | M12X1.5 | M12X1.5 |
