Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 700M-16ZN | |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.398 | |
| Product length mm | 35.509 | |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size | M16X1.5 | M16X1.5 |
