Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 700M-22Z | |
| Head style | HEX | Hex |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 1.890 | |
| Product length mm | 48.006 | |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Thread size | M22X1.5 | M22X1.5 |
