PUMP-VAR-DISPL CW 90PV100
701002
Model code: 90R100-MA-5-NN-80-R-4-C7-E-C5-GBA-32-32-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | E | 20 cc/rev |
J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
J: AUXILIARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
M: CONTROLS | MA | MDC, standard |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90R100 | Series 90 100cc/rev, clockwise rotation |
T: CONTROL ORIFICES | C5 | MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 32 | 320 Bar |
Z: HIGH PRESSURE SETTING B | 32 | 320 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |