PUMP-VAR-DISPL CCW 90PV250
701006
Model code: 90L250-KA-5-CD-80-S-3-F1-K-00-NNN-35-35-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | K | 65 cc/rev |
J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
N: FILTRATION | S | Suction |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90L250 | Series 90 250cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | 00 | HDC & EDC2 (P) none (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |