MOTOR-VAR-DISPL 51MV060
701053
Model code: 51V060-R-C6-N-E1-L2-A-N-E4-NNN-027-AA-F3-03-35
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | A | A:2-5bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | C6 | C6:21T16/32pitch |
M: CONTROLS | E1 | E1:el 2pos,12V DIN,energ min |
N: SERVO PRESSURE | L2 | L2:int,PCOR B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V060 | 51V060 |
T: CONTROL ORIFICES | E4 | E4 |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 027 | 027:27ccm |
Z: PCOR SETTING | 35 | 35:350bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |