PUMP-VAR-DISPL CCW S45PVOC057
701093
Model code: HRL-057B-LS2820NNA3-S1B2A1NNNNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
701093
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2820NNA3 | |
| SERIES 45 TEMP MODEL CODE J-N | S1B2A1NNNNNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | ERR-147C | 24:24bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |