COUPLER
70111-666
Tools70111-666 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.540 |
| Product length mm | 39.116 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |