COUPLER
70111-667
Tools70111-667 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COUPLING | Coupling |
| Product height in | | 1.120 |
| Product height mm | | 28.448 |
| Product length in | | 1.540 |
| Product length mm | | 39.116 |
| Product width in | | 1.120 |
| Product width mm | | 28.448 |