Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70111-691
PST BL
70111-691
Where to buy
Export PDF
Tools
Add to comparison
70111-691
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.840
Product height mm
72.136
Product length in
2.340
Product length mm
59.436
Product width in
2.840
Product width mm
72.136