Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 4.618 |
| Product height mm | 117.297 |
| Product length in | 0.031 |
| Product length mm | 0.787 |
| Product width in | 3.625 |
| Product width mm | 92.075 |
| Thickness IN | 0.031 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
