PLATE-VALVE, 70124 CW
70112-006
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.878 |
| Product height mm | | 73.101 |
| Product length in | | 0.110 |
| Product length mm | | 2.794 |
| Product width in | | 2.878 |
| Product width mm | | 73.101 |