PLACA 70142-02 BI DIR
70112-007
Tools70112-007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 3.000 |
| Product width mm | 76.200 |