VAL PL
70113-007
Tools70113-007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 0.110 |
| Product length mm | 2.789 |
| Product width in | 2.760 |
| Product width mm | 70.104 |