PUMP-VAR-DISPL CW 90PV055
701166
Model code: 90R055-HF-5-BG-80-R-4-S1-C-03-GBA-40-40-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
701166
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | 4 |
| G: ENDCAP PORTS | 80 | 80 |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | BG | BG |
| K: CHARGE PRESSURE SETTING | 24 | 24 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | HF | HF |
| N: FILTRATION | R | R |
| P: HIGH PRESSURE REGULATION | 5 | 5 |
| SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
| T: CONTROL ORIFICES | 03 | 03 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA |
| Y: HIGH PRESSURE SETTING A | 40 | 40 |
| Z: HIGH PRESSURE SETTING B | 40 | 40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |