Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70120-311
BK PL ASY
70120-311
Where to buy
Export PDF
Tools
Add to comparison
70120-311
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.100
Product height mm
129.540
Product length in
3.230
Product length mm
82.042
Product width in
5.090
Product width mm
129.286